Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Bronze Sliding Contact Surface, Open Design (GAKL16-PB)

Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Bronze Sliding Contact Surface, Open Design GAKL16-PB

Product Details:

Manufacturer part number: GAKL16-PB

Brand: INA

Price: 43.05

Delivery time: 4 Days


Technical Data:

Bore diameter: 16 mm

Dynamic load rating (radial): 21400 N

Outside Diameter Bearing [D]: 32 mm

Width Inner Ring [B]: 21 mm

Basic static load rating, radial [C 0r]: 45300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAKL16-PB

Part Number
GAKL16-PB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

43.05 €

1000 4 Days 16214003221453000.208

Loading...

  1. 1

This page is Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Bronze Sliding Contact Surface, Open Design, part number GAKL16-PB.
You can find the detail information about specifications and dimensions on part number GAKL16-PB.

Variation of this product

Part Number
GAKL10-PB-A
GAKL12-PB-A
GAKL14-PB-A
GAKL20-PB
GAKL25-PB
GAKL30-PB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

24.54 €

1000 4 Days 10100002214185000.066

28.17 €

1000 4 Days 12133002616208000.102

35.91 €

1000 4 Days 14171002819320000.16

56.82 €

1000 4 Days 20314004025456000.385

87.65 €

1000 4 Days 25471004731729000.67

115.37 €

1000 4 Days 30635005537959001.11

Tech Support