Radial Spherical Plain Bearing, Maintenance-Free, PTFE-Film Sliding Layer, Open Design

Radial Spherical Plain Bearing, Maintenance-Free, PTFE-Film Sliding Layer, Open Design
Radial spherical plain bearing, maintenance-free, sliding layer: PTFE film, brass outer ring, DIN ISO 12240-1, dimension series K, open design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE5-PW
GE6-PW
GE8-PW
GE10-PW
GE12-PW
GE14-PW
GE16-PW
GE18-PW
GE20-PW
GE22-PW
GE25-PW
GE30-PW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Width Outer ring [C]
(mm)
Weight
(kg)
Weight
(g)
-

8.55 €

1000 4 Days 56000138150006-5.2

6.55 €

1000 4 Days 67750169194006.75-10.004

7.51 €

1000 4 Days 8129001912321009-16.98

8.32 €

1000 4 Days 101810022144520010.5-27.39

10.32 €

1000 4 Days 122400026166000012-43

14.51 €

1000 4 Days 143100028197750013.5-54.313

17.11 €

1000 4 Days 163860032219640015-76.98

23.14 €

1000 4 Days 1847300352311800016.50.107-

25.78 €

1000 4 Days 20566004025141000180.145-

30.88 €

1000 4 Days 22686004228171000200.18-

36.72 €

1000 4 Days 25848004731212000220.24-

47.55 €

1000 4 Days 301140005537286000250.385-

Loading...

  1. 1

Tech Support