Rod End, with Internal Left-Hand Thread, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design

Rod End, with Internal Left-Hand Thread, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design
Rod end with internal thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type F, inner ring curved surface with hard chromium coating, sealed, left hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIL20-UK-2RS-A
GIL25-UK-2RS-A
GIL30-UK-2RS-A
GIL35-UK-2RS-A
GIL40-UK-2RS-A
GIL45-UK-2RS-A
GIL50-UK-2RS-A
GIL60-UK-2RS-A
GIL70-UK-2RS-A
GIL80-UK-2RS-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

61.43 €

1000 4 Days 20313003516756000.36
-

86.34 €

1000 4 Days 255110042201050000.65
-

126.75 €

1000 4 Days 306590047221390000.97

153.03 €

1000 4 Days 3521200055251590001.43

251.52 €

1000 4 Days 4028000062281940001.966

277.03 €

1000 4 Days 4536000068322590002.7

330.38 €

1000 4 Days 5044400075353140003.54

561.12 €

1000 4 Days 6069100090444850005.6

782.40 €

1000 4 Days 70883000105495640008.61

1,036.66 €

1000 4 Days 8011300001205569000013.2

Loading...

  1. 1

Tech Support