Guideway, Full Profile with Two Running Shafts, LFS-E Series

Guideway, Full Profile with Two Running Shafts, LFS-E Series
  • Volume Discount
Solid profile, fixing hole spacing half of standard, with two raceway shafts; corrosion-resistant design possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS32X4000-E-0020-EWL
LFS32X4000-E-RB-0020-EWL
LFS32X6000-E-0020-EWL
LFS32X6000-E-RB-0020-EWL
LFS52X4000-E-0020-EWL
LFS52X4000-E-RB-0020-EWL
LFS52X6000-E-0020-EWL
LFS52X6000-E-RB-0020-EWL
LFS120X4000-E-0020-EWL
LFS120X4000-E-RB-0020-EWL
LFS120X6000-E-0020-EWL
LFS120X6000-E-RB-0020-EWL
LFS120X8000-E-0020-EWL
LFS120X8000-E-RB-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Width B
(mm)
Height H
(mm)
Length Maximum [l max]
(mm)
Coating Weight
(kg)

1,233.51 €

1 Available 4 Days 400032206000Standard6.39

1,494.88 €

1 Available 4 Days 400032206000Rustproof design6.4

1,853.23 €

1 Available 4 Days 600032206000Standard9.58

2,115.38 €

1 Available 4 Days 600032206000Rustproof design9.58

1,498.82 €

1 Available 4 Days 400052346000Standard17.585

1,766.12 €

1 Available 4 Days 400052346000Rustproof design17.59

2,249.23 €

1 Available 4 Days 600052346000Standard26.38

2,649.20 €

1 Available 4 Days 600052346000Rustproof design26.395

2,499.25 €

1 Available 4 Days 4000120258000Standard31.58

2,734.03 €

1 Available 4 Days 4000120258000Rustproof design31.58

3,973.75 €

1 Available 4 Days 6000120258000Standard47.36

4,101.02 €

1 Available 4 Days 6000120258000Rustproof design47.36

4,998.48 €

1 Available 4 Days 8000120258000Standard63.16

5,468.02 €

1 Available 4 Days 8000120258000Rustproof design63.16

Loading...

  1. 1

Basic information

Type With Holes

Tech Support