L-Section Ring HJ Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HJ1068
HJ1080
HJ1084
HJ1088
HJ1092
HJ2236-E
HJ2238-E
HJ2244-EX
HJ2256-E
HJ2264-EX
HJ228-E
HJ230-E
HJ2313-E
HJ2324-E
HJ232-E
HJ234-E
HJ236-E
HJ238-E
HJ240-E
HJ244-E
HJ248-E
HJ252-E
HJ260-E
HJ314-E
HJ328-E
HJ332-E
HJ411
HJ420
HJ421
HJ422
HJ424
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

2,272.20 €

1000 4 Days 340.08 x 402.1 x 39.56.94

3,316.52 €

1000 4 Days 400.08 x 470 x 4310

3,510.22 €

1000 4 Days 420.09 x 490 x 4312

3,666.02 €

1000 4 Days 440.09 x 513.5 x 4512.3

3,708.12 €

1000 4 Days 460.09 x 536.5 x 4813.91

465.72 €

1000 4 Days 180.06 x 228.95 x 241.88

522.15 €

1000 4 Days 190.07 x 242.65 x 26.52.352

745.32 €

1000 4 Days 220.07 x 279.4 x 293.58

1,082.22 €

1000 4 Days 280.08 x 356.2 x 35.56.76

1,979.14 €

1000 4 Days 320.08 x 407.8 x 4110

349.49 €

1000 4 Days 140 x 180 x 180.993

439.62 €

1000 4 Days 150 x 193.1 x 19.51.26

131.38 €

1000 4 Days 65 x 90.6 x 180.298

349.92 €

1000 4 Days 120 x 168.6 x 261.46

529.74 €

1000 4 Days 159.02 x 206.8 x 20.651.527

709.95 €

1000 4 Days 170.06 x 218.4 x 201.64

864.92 €

1000 4 Days 180 x 230.8 x 201.79

969.35 €

1000 4 Days 190.07 x 243.95 x 21.52.275

1,062.85 €

1000 4 Days 200.07 x 257.6 x 232.54

1,109.15 €

1000 4 Days 220.07 x 285.8 x 253.49

1,302.85 €

1000 4 Days 240.07 x 312 x 274.5

1,424.98 €

1000 4 Days 260.08 x 336.9 x 305.32

1,500.77 €

1000 4 Days 300.08 x 385.6 x 32.58.2

100.63 €

1000 4 Days 70 x 97.5 x 15.50.324

391.62 €

1000 4 Days 140 x 196 x 252.04

528.05 €

1000 4 Days 160.06 x 221.1 x 252.85

135.60 €

1000 4 Days 55 x 85.2 x 16.50.290

315.42 €

1000 4 Days 100 x 153.5 x 271.5

378.57 €

1000 4 Days 105 x 159.5 x 271.65

520.46 €

1000 4 Days 110 x 171 x 29.52.1

581.11 €

1000 4 Days 120.055 x 187.3 x 30.52.626

Loading...

  1. 1

Tech Support