Cylindrical Roller Bearing NU..-XL-M1, with Cage, Single Row, Non-Locating Bearing, Type NU

Cylindrical Roller Bearing NU..-XL-M1, with Cage, Single Row, Non-Locating Bearing, Type NU
  • Volume Discount
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU406-XL-M1-C3
NU407-XL-M1-C3
NU408-XL-M1-C3
NU409-XL-M1-C3
NU410-XL-M1-C3
NU411-XL-M1-C3
NU412-XL-M1-C3
NU413-XL-M1-C3
NU414-XL-M1-C3
NU415-XL-M1-C3
NU417-XL-M1
NU417-XL-M1-C3
NU418-XL-M1
NU418-XL-M1-C3
NU419-XL-M1
NU419-XL-M1-C3
NU420-XL-M1
NU420-XL-M1-C3
NU421-XL-M1
NU421-XL-M1-C3
NU422-XL-M1
NU422-XL-M1-C3
NU424-XL-M1
NU424-XL-M1-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

113.69 €

1000 4 Days 9023308400065000155008100C30.851
-

162.55 €

1000 4 Days 100253510300083000136007000C31.12
-

200.43 €

1000 4 Days 110274011900095000121006500C31.43
-

211.80 €

1000 4 Days 1202945143000119000110005900C31.82
-

221.06 €

1000 4 Days 130315017500014800099005300C32.26
-

271.20 €

1000 4 Days 140335518700016400094005100C32.76
-

309.08 €

1000 4 Days 150356021100018400086004800C33.39
-

362.14 €

1000 4 Days 160376523000020300081004600C34.06
-

451.42 €

1000 4 Days 180427028500025500071004250C35.97
-

539.85 €

1000 4 Days 190457532500029500067004100C37.1

726.82 €

1000 4 Days 210528542000038500060003850CN9.55
-

726.82 €

1000 4 Days 210528542000038500060003850C39.55

756.28 €

1000 4 Days 225549046500042500055003500CN11.7
-

756.28 €

1000 4 Days 225549046500042500055003500C311.7

1,120.11 €

1000 4 Days 240559549500047000052003200CN13.893
-

1,120.11 €

1000 4 Days 240559549500047000052003200C313.893

1,163.91 €

1000 4 Days 2505810055000053000050002950CN16.17
-

1,212.40 €

1 Available 4 Days 2505810055000053000050002950C316.17

1,334.88 €

1000 4 Days 2606010561000059000047502750CN17.4
-

1,334.88 €

1000 4 Days 2606010561000059000047502750C317.4

1,802.28 €

1000 4 Days 2806511068000066000044502550CN22.1
-

1,802.28 €

1000 4 Days 2806511068000066000044502550C322.1

2,107.98 €

1000 4 Days 3107212085000084000039502200CN39
-

2,107.98 €

1000 4 Days 3107212085000084000039502200C339

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Roller Guided

Tech Support