Cylindrical Roller Bearing NU..-M1, with Cage, Single Row, Non-Locating Bearing, Type NU

Cylindrical Roller Bearing NU..-M1, with Cage, Single Row, Non-Locating Bearing, Type NU
  • Volume Discount
Cylindrical roller bearing NU..-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU1080-TB-M1
NU1084-TB-M1
NU1088-TB-M1
NU1092-TB-M1
NU1096-TB-M1
NU2252-E-TB-M1
NU2272-E-TB-M1-C3
NU2276-E-TB-M1
NU248-E-TB-M1
NU252-E-TB-M1
NU256-E-TB-M1
NU260-E-TB-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

7,586.65 €

1 Available 4 Days 6009040013800002330000173098087.3

9,823.71 €

1 Available 4 Days 6209042014100002430000168092090.75

10,801.86 €

1 Available 4 Days 65094440156000027500001600860105.4

12,510.78 €

1 Available 4 Days 680100460168000029500001530830121.15

12,774.85 €

1 Available 4 Days 700100480172000031000001490780125.61

6,558.08 €

1000 4 Days 480130260218000033500002060780109.4
-

14,521.75 €

1000 4 Days 650170360360000058000001490510255.1

15,277.71 €

1 Available 4 Days 680175380405000067000001420450283.38

3,735.08 €

1000 4 Days 44072240114000016100002320122051.15

5,527.25 €

1000 4 Days 48080260135000018900002100111066.73

6,182.46 €

1000 4 Days 50080280140000020200002020102070.9

6,770.31 €

1000 4 Days 5408530016000002330000186092090.1

Loading...

  1. 1

Tech Support