Tapered Roller Bearing 303, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs (30336)

Tapered Roller Bearing 303, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs 30336
  • Volume Discount

Product Details:

Manufacturer part number: 30336

Brand: FAG

Price: 4,619.22

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 380 mm

Bore diameter: 180 mm

Dynamic load rating (radial): 1120000 N

Radial load rating: 1470000 N

Limiting speed [n G]: 1880 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30336

Part Number
30336
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

4,619.22 €

1000 4 Days 380180112000014700001880756483125041

Loading...

  1. 1

This page is Tapered Roller Bearing 303, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 30336.
You can find the detail information about specifications and dimensions on part number 30336.

Variation of this product

Part Number
30303-H
30304-H
30305-H
30306-A>A
30306-H
30352-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

11.51 €

1 Available 4 Days 4717261002480014080141215.25109000.128

11.83 €

1 Available 4 Days 5220323003250012480151316.2597000.173

13.29 €

1 Available 4 Days 6225447004550010240171518.2582000.264

16.32 €

1 Available 4 Days 7230600006100011000191620.7571000.394

16.32 €

1 Available 4 Days 723057000610008800191620.7571000.380

10,180.06 €

1 Available 4 Days 54026022900002600000160010285113820105.5

Tech Support