Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
30220-A-DF-A80-120 |
30220-A-DF-A220-270 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|
383.20 € | 1 | Available | 4 Days | A80-120 µm | 7.685 | ||
- | 383.20 € | 1 | Available | 4 Days | A220-270 µm | 7.67 |
Loading...
Outer Diameter D(mm) | 180 | Bore diameter(mm) | 100 | Dynamic load rating (radial)(N) | 430000 |
---|---|---|---|---|---|
Radial load rating(N) | 650000 | Limiting speed [n G](1/min) | 4000 | Thermal speed rating [n ϑr](1/min) | 2650 |
Width Over Inner Rings [2B](mm) | 68 | Width Over Outer Rings [2T](mm) | 74 |