Spherical Roller Bearing 223..-E1A-XL-M, Symmetric 2 Outer Ribs, Cylindrical Bore

Spherical Roller Bearing 223..-E1A-XL-M, Symmetric 2 Outer Ribs, Cylindrical Bore
  • Volume Discount
Spherical roller bearing 223..-E1A-XL-M, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22310-E1A-XL-M-C4
22312-E1A-XL-M-C4
22313-E1A-XL-M-C4
22314-E1A-XL-M-C4
22316-E1A-XL-M-C4
22317-E1A-XL-M-C5
22320-E1A-XL-M-C4
22326-E1A-XL-M-C4
22326-E1A-XL-M-T50H-C3
22328-E1A-XL-M-C4
22330-E1A-XL-M-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Tolerance Weight
(kg)

120.02 €

1000 4 Days 110405022900022300063004800C4Standard1.838

157.97 €

1000 4 Days 130466031000031000054004200C4Standard2.938

207.63 €

1000 4 Days 140486535000036500050003800C4Standard3.66

238.82 €

1000 4 Days 150517039000039000048003700C4Standard4.266

315.52 €

1000 4 Days 170588049500051000042503400C4Standard6.231

347.23 €

1000 4 Days 180608554000056000041003200C5Standard7.144

509.09 €

1000 4 Days 2157310081000092000033002380C4Standard13.018

1,073.51 €

1000 4 Days 280931301250000137000026501820C4Standard27.107

1,073.51 €

1000 4 Days 280931301250000137000026501820C3T50H (Restricted outside diameter tolerance)27.107

1,397.55 €

1 Available 4 Days 3001021401460000163000024201660C4Standard34.25

1,748.15 €

1 Available 4 Days 3201081501640000185000022901520C4Standard41

Loading...

  1. 1

Tech Support