Spherical Roller Bearing 222..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 222..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore
Spherical roller bearings 222..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22248-BE-XL-K-C4

Part Number
22248-BE-XL-K-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,430.88 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 440 Width B (or T)(mm) 120 Bore diameter(mm) 240
Dynamic load rating (radial)(N) 2230000 Radial load rating(N) 2900000 Limiting speed [n G](1/min) 1900
Reference speed [n ϑr](1/min) 1200 Weight(kg) 76.85

This page is Spherical Roller Bearing 222..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore, part number 22248-BE-XL-K-C4.
You can find the detail information about specifications and dimensions on part number 22248-BE-XL-K-C4.

Tech Support