Tapered Roller Bearing 320, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs

Tapered Roller Bearing 320, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs
  • Volume Discount
Tapered roller bearings 320, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32004-X-H
32005-X-H
32005-X-XL-P5
32006-X-H
32006-X-XL-P5
32007-X-H
32007-XDY
32007-XDY-XL
32007-XDY-XL-P5
32008-X-H
32008-X-XL-P5
32009-X-H
32009-X-XL-P5
32010-X-H
32010-X-XL-P5
32011-X-H
32011-X-XL-P5
32012-X-H
32012-X-XL-P5
32013-X-H
32013-X-XL-P5
32014-X-H
32014-X-XL-P5
32015-X-H
32015-X-XL-P5
32016-X-H
32016-X-XL-P5
32017-X-H
32017-X-XL-P5
32018-X-H
32018-X-XL-P5
32019-X-H
32019-X-XL-P5
32020-X-H
32020-X-XL-P5
32021-X-XL-P5
32022-X-XL-P5
32024-X-H
32024-X-XL-P5
32026-X-XL-P5
32028-X-H
32028-X-XL-P5
32030-X-XL-P5
32032-X-XL-P5
32034-X-XL-P5
32036-X-XL-P5
32040-X-XL-P5
32048-X-XL-P5
32052-X-XL-P5
32056-X-XL
32060-X-XL
32064-X-XL
320/28-X
320/32-X
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Tolerance Weight
(kg)

12.42 €

1 Available 4 Days 422022800285001448015121510800P6X0.101

12.71 €

1 Available 4 Days 47252520033500125601511.5159100P6X0.116
-

25.40 €

1 Available 4 Days 47253150034000189001511.5159000P50.116

13.48 €

1 Available 4 Days 55303660046500106401713178000P6X0.174
-

26.92 €

1 Available 4 Days 55304600047000161001713177900P50.170

13.77 €

1 Available 4 Days 6235432005700092801814187000P6X0.227
-

13.35 €

1000 4 Days 62354150052000116001814187200P6X0.222
-

13.77 €

1 Available 4 Days 62354950053000141001814187100-0.222
-

28.89 €

1 Available 4 Days 62354950053000141001814187100P50.226

14.62 €

1 Available 4 Days 6840504007100084801914.5196200P6X0.280
-

30.68 €

1 Available 4 Days 68406300071000128001914.5196200P50.277

16.75 €

1 Available 4 Days 7545580008600075202015.5205400P6X0.355
-

32.28 €

1 Available 4 Days 75457200086000114002015.5205400P50.352

19.60 €

1 Available 4 Days 8050608009300069602015.5205000P6X0.386
-

37.74 €

1 Available 4 Days 80507500094000105002015.5204950P50.380

23.20 €

1 Available 4 Days 90557700011800061602317.5234600P6X0.57
-

44.85 €

1 Available 4 Days 90559600011800093002317.5234600P50.59

28.22 €

1 Available 4 Days 95608200012300058402317.5234400P6X0.61
-

54.40 €

1 Available 4 Days 95609700012400088002317.5234350P50.619

33.88 €

1 Available 4 Days 100657790012500054402317.5234150P6X0.64
-

65.48 €

1 Available 4 Days 100659700012500083002317.5234150P50.635

38.75 €

1 Available 4 Days 110709880015900050402519253800P6X0.88
-

74.75 €

1 Available 4 Days 1107012300015900076002519253800P50.875

42.72 €

1 Available 4 Days 115759980016500048002519253600P6X0.92
-

82.45 €

1 Available 4 Days 1157512400016500072002519253600P50.91

50.68 €

1 Available 4 Days 1258013000021100044002922293450P6X1.29
-

97.80 €

1 Available 4 Days 1258016200021200066002922293450P51.284

56.26 €

1 Available 4 Days 1308513400022400041602922293300P6X1.36
-

99.14 €

1 Available 4 Days 1308516700022400063002922293250P51.358

65.38 €

1 Available 4 Days 1409015600025500038803224323200P6X1.76
-

115.23 €

1 Available 4 Days 1409019500025500059003224323200P51.8

70.75 €

1 Available 4 Days 1459516200027500037203224323000P6X2.075
-

124.60 €

1 Available 4 Days 1459520100027500056003224323000P51.837

74.37 €

1 Available 4 Days 15010016400028500036003224322900P6X1.93
-

130.85 €

1 Available 4 Days 15010020500028500054003224322900P51.928
-

164.43 €

1 Available 4 Days 16010523800033000051003526352800P52.362
-

182.29 €

1 Available 4 Days 17011028500039500047503829382650P52.824

138.11 €

1 Available 4 Days 18012023800042000029603829382460P6X3.28
-

221.28 €

1 Available 4 Days 18012029500042000044503829382460P53.26
-

290.69 €

1 Available 4 Days 20013038500055000040004534452320P55.011

260.08 €

1 Available 4 Days 21014032300059000025204534452180P6X5.4
-

375.57 €

1 Available 4 Days 21014040000059000038004534452180P55.315
-

496.14 €

1 Available 4 Days 22515045500068000035504836481990P56.419
-

613.89 €

1 Available 4 Days 24016050000074000033005138511850P57.772
-

780.35 €

1 Available 4 Days 26017060000088000030505743571690P510.5
-

988.86 €

1000 4 Days 280180740000110000028006448641510P514
-

1,464.88 €

1 Available 4 Days 310200900000138000025007053701280P518.7
-

2,363.80 €

1 Available 4 Days 3602401060000168000021507657761060P525.8
-

3,244.83 €

1 Available 4 Days 400260136000021400001930876587910P537.8

2,941.14 €

1 Available 4 Days 420280142000023000001830876587840PNXL39.9

5,352.85 €

1 Available 4 Days 46030017800002850000167010074100750PNXL58

5,460.03 €

1 Available 4 Days 48032018500003050000158010074100690PNXL60.7

13.06 €

1 Available 4 Days 52283400040500142001612168400P6X0.15

19.74 €

1 Available 4 Days 58323900048500126001713177500P6X0.193

Loading...

  1. 1

Tech Support