Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29376-E1-XL-MB |
29380-E1-XL-MB |
29384-E1-XL-MB |
29388-E1-XL-MB |
29392-E1-XL-MB |
29396-E1-XL-MB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (axial) (N) | Static load rating (axial) (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Height [T] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14,667.63 € | 1000 | 4 Days | 600 | 380 | 4500000 | 15,400,000 | 1030 | 530 | 132 | 135.8 | |||
17,600.98 € | 1000 | 4 Days | 620 | 400 | 4550000 | 16,300,000 | 990 | 500 | 132 | 143.16 | |||
21,121.17 € | 1000 | 4 Days | 650 | 420 | 5000000 | 17,500,000 | 940 | 480 | 140 | 162.5 | |||
23,233.65 € | 1000 | 4 Days | 680 | 440 | 5200000 | 18,300,000 | 890 | 470 | 145 | 184 | |||
25,556.91 € | 1000 | 4 Days | 710 | 460 | 5900000 | 21,400,000 | 850 | 430 | 150 | 208.5 | |||
25,812.37 € | 1000 | 4 Days | 730 | 480 | 5800000 | 21,400,000 | 820 | 415 | 150 | 214.5 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Bore diameter(mm)
Dynamic load rating (axial)(N)
Static load rating (axial)(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Height [T](mm)
Type
Filter by standard shipping days
Optional Attributes