Cylindrical Roller Bearing NN..-AS-M-SP, with Cage, Two-Row, Non-Locating Bearing, Type NN

Cylindrical Roller Bearing NN..-AS-M-SP, with Cage, Two-Row, Non-Locating Bearing, Type NN
Super precision cylindrical roller bearings NN30..-AS-M-SP, non-locating bearing, double row, separable, with cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NN3026-AS-M-SP
NN3026-AS-M-SP-C2
NN3028-AS-M-SP
NN3030-AS-M-SP
NN3032-AS-M-SP
NN3034-AS-M-SP
NN3036-AS-M-SP
NN3040-AS-M-SP
NN3048-AS-M-SP
NN3060-AS-M-SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Fatigue load limit, radial [C ur]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Clearance Weight
(kg)

884.80 €

1000 4 Days 200521302950005000006300041004800CN5.84

946.72 €

1000 4 Days 200521302950005000006300041004800C25.84

1,071.46 €

1000 4 Days 210531403000005200006400039004600CN6.271

1,249.75 €

1000 4 Days 225561503350005900007300036504250CN7.63

1,514.28 €

1000 4 Days 240601603750006700008200034004000CN9.295

1,768.75 €

1000 4 Days 260671704500008000009700031003650CN12.689

2,127.86 €

1000 4 Days 28074180570000100000011800028503300CN16.5

3,088.82 €

1000 4 Days 31082200660000119000014200025503000CN22.455

4,841.66 €

1000 4 Days 36092240840000158000017700021702550CN32

8,564.97 €

1000 4 Days 4601183001270000240000026000016701970CN67.5

Loading...

  1. 1

Tech Support