Spherical Roller Bearing 239..-K, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 239..-K, Main Dimensions to DIN 635-2, Tapered Bore
Spherical roller bearings 239..-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23940-S-K-MB-C3
23940-S-K-MB-C4
23944-S-K-MB-C3
23944-S-K-MB-C4
23960-B-K-MB-C3
23960-B-K-MB-C4
23980-B-K-MB-C3
23980-B-K-MB-T52BW
23980-B-K-MB-T52BW-C3
23992-B-K-MB
23992-B-K-MB-C3
23996-B-K-MB
23996-B-K-MB-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

857.45 €

1000 4 Days 280602005500001070000Standard28001650C311.025
-

900.91 €

1000 4 Days 280602005500001070000Standard28001650C411.01
-

994.66 €

1000 4 Days 300602206100001240000Standard26001460C312.015
-

1,044.11 €

1000 4 Days 300602206100001240000Standard26001460C412.01
-

2,200.91 €

1000 4 Days 4209030012700002650000Standard17801000C337.775
-

2,310.77 €

1000 4 Days 4209030012700002650000Standard17801000C437.8
-

5,452.25 €

1000 4 Days 54010640018300004150000Standard1290710C369.38
-

5,998.00 €

1000 4 Days 54010640018300004150000T52BW (Running accuracy P5 for the inner and outer ring)1290710CN69.44
-

5,998.00 €

1000 4 Days 54010640018300004150000T52BW (Running accuracy P5 for the inner and outer ring)1290710C369.28

7,291.38 €

1000 4 Days 62011846022700005400000Standard1080590CN100.5
-

7,291.38 €

1000 4 Days 62011846022700005400000Standard1080590C3100.5

7,989.89 €

1000 4 Days 65012848025500006000000Standard1040570CN120
-

7,989.89 €

1000 4 Days 65012848025500006000000Standard1040570C3120

Loading...

  1. 1

Tech Support