Configure
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Bore diameter(mm)
  • Dynamic load rating (radial)(N)
  • Radial load rating(N)
  • Fatigue load limit, radial [C ur](N)
  • Limiting speed for grease lubrication [n G Grease](1/min)
  • Limiting Speed for Oil Lubrication [n G Oil](1/min)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Super Precision Cylindrical Roller Bearing N10..-K-PVPA1-SP, Non-Locating Bearing, with Tapered Bore, Taper 1:12, Separable, with Cage

    Super Precision Cylindrical Roller Bearing N10..-K-PVPA1-SP, Non-Locating Bearing, with Tapered Bore, Taper 1:12, Separable, with Cage

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer Diameter D

    (mm)

    Width B (or T)

    (mm)

    Bore diameter

    (mm)

    Dynamic load rating (radial)

    (N)

    Radial load rating

    (N)

    Fatigue load limit, radial [C ur]

    (N)

    Limiting speed for grease lubrication [n G Grease]

    (1/min)

    Limiting Speed for Oil Lubrication [n G Oil]

    (1/min)

    Weight

    (kg)

    Minimum order quantity
    90
    18
    55
    40500
    48000
    6400
    20200
    23800
    0.381
    1 pieces
    95
    18
    60
    43000
    53000
    7100
    19200
    22600
    0.413
    1 pieces
    110
    20
    70
    63000
    77000
    9400
    16000
    18800
    0.595
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    377.58 €
    ( 449.32 € )
    4 working days
    381.22 €
    ( 453.65 € )
    4 working days
    408.77 €
    ( 486.44 € )
    4 working days

    More Information

    Basic information

    High-precision cylindrical roller bearings N10..-K-PVPA1-SP, floating bearing, with tapered bore, taper 1:12, can be dismantled, with cage