Cylindrical Roller Bearing NU Series, Caged, Single Row, X-Life

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU1018-XL-MPA-C3
NU1034-XL-M1-J30PC-C3
NU1040-XL-M1A-J30PC
NU205-E-XL-JP3
NU205-E-XL-JP3-C3
NU206-E-XL-JP1
NU206-E-XL-JP1-C3
NU207-E-XL-JP1
NU207-E-XL-JP1-C3
NU207-E-XL-JP3
NU208-E-XL-JP3
NU208-E-XL-JP3-C3
NU209-E-XL-JP1
NU209-E-XL-JP1-C3
NU209-E-XL-TVP2>A
NU210-E-XL-JP3-C3
NU211-E-XL-JP3
NU211-E-XL-JP3-C3
NU211-E-XL-M1-C3>A
NU211-E-XL-M1>A
NU211-E-XL-TVP2-C3>A
NU211-E-XL-TVP2>A
NU212-E-XL-M1-C3>A
NU212-E-XL-M1>A
NU212-E-XL-TVP2-C3>A
NU213-E-XL-JP3
NU213-E-XL-JP3-C3
NU214-E-XL-JP3
NU214-E-XL-JP3-C3
NU216-E-XL-JP3
NU216-E-XL-JP3-C3
NU2207-E-XL-JP3
NU2207-E-XL-JP3-C3
NU2209-E-XL-JP1-C3
NU220-E-XL-MPAX-J30PC-C3
NU2210-E-XL-JP3
NU2210-E-XL-JP3-C3
NU2211-E-XL-M1-C3>A
NU2211-E-XL-M1>A
NU2211-E-XL-TVP2-C3>A
NU2211-E-XL-TVP2>A
NU2212-E-XL-JP3
NU2212-E-XL-JP3-C3
NU2212-E-XL-M1-C3>A
NU2212-E-XL-M1>A
NU2212-E-XL-M1A-C3>A
NU2212-E-XL-MPAX-J30PC-C3
NU2212-E-XL-TVP2-C3>A
NU2215-E-XL-JP3
NU2215-E-XL-JP3-C3
NU2215-E-XL-MPA-C3
NU2218-E-XL-M1-J30PC-C3
NU2220-E-XL-MPAX-J30PC-C3
NU2222-E-XL-MPAX-J30PC-C3
NU2224-E-XL-M1A-J30PC-C3
NU2224-E-XL-MPAX-J30PC-C3
NU2226-E-XL-M1-J30PC-C3
NU2226-E-XL-MPAX-J30PC-C3
NU2228-E-XL-M1-J30PC
NU2228-E-XL-MPAX-J30PC-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model series Cage material Main dimension
(mm)
Clearance Coating External Modification Weight
(kg)

178.97 €

1000 4 Days -Solid brass window cage,rib-guided on outer ring90 x 140 x 24C3--1.36

885.12 €

1000 4 Days -Two Piece Brass Cage Roller Guided170 x 260 x 42C3Black Oxide Coating-7.9

1,254.03 €

1000 4 Days -Two Piece Brass Cage Lip guided200 x 310 x 51CNBlack Oxide Coating-14.3

28.48 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided25 x 52 x 15CN--0.138

28.48 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided25 x 52 x 15C3--0.140

32.17 €

1000 4 Days -Sheet Metal Pressed Cage30 x 62 x 16CN--0.205

32.17 €

1000 4 Days -Sheet Metal Pressed Cage30 x 62 x 16C3--0.205

38.57 €

1000 4 Days -Sheet Metal Pressed Cage35 x 72 x 17CN--0.308

38.57 €

1000 4 Days -Sheet Metal Pressed Cage35 x 72 x 17C3--0.308

38.57 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided35 x 72 x 17CN--0.300

44.97 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided40 x 80 x 18CN--0.388

44.97 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided40 x 80 x 18C3--0.388

48.75 €

1000 4 Days -Sheet Metal Pressed Cage45 x 85 x 19CN--0.442

48.75 €

1000 4 Days -Sheet Metal Pressed Cage45 x 85 x 19C3--0.442

39.03 €

1 Available 4 Days >ASolid Window Cage made from PA6645 x 85 x 19CN--0.421

52.48 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided50 x 90 x 20C3--0.478

73.60 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided55 x 100 x 21CN--0.67

73.60 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided55 x 100 x 21C3--0.67

118.00 €

1 Available 4 Days >ATwo Piece Brass Cage Roller Guided55 x 100 x 21C3--0.73

118.00 €

1 Available 4 Days >ATwo Piece Brass Cage Roller Guided55 x 100 x 21CN--0.73

58.95 €

1 Available 4 Days >ASolid Window Cage made from PA6655 x 100 x 21C3--0.65

58.95 €

1 Available 4 Days >ASolid Window Cage made from PA6655 x 100 x 21CN--0.65

132.03 €

1 Available 4 Days >ATwo Piece Brass Cage Roller Guided60 x 110 x 22C3--0.91

132.03 €

1 Available 4 Days >ATwo Piece Brass Cage Roller Guided60 x 110 x 22CN--0.91

69.48 €

1 Available 4 Days >ASolid Window Cage made from PA6660 x 110 x 22C3--0.803

99.80 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided65 x 120 x 23CN--1.05

99.80 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided65 x 120 x 23C3--1.05

100.63 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided70 x 125 x 24CN--1.16

100.63 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided70 x 125 x 24C3--1.16

129.40 €

1 Available 4 Days -Sheet steel window cage, single-piece, roller-guided80 x 140 x 26CN--1.53

124.23 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided80 x 140 x 26C3--1.53

48.00 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided35 x 72 x 23CN--0.417

48.00 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided35 x 72 x 23C3--0.417

59.28 €

1000 4 Days -Sheet Metal Pressed Cage45 x 85 x 23C3--0.529

382.05 €

1 Available 4 Days -One Piece Brass Cage Lip Guided100 x 180 x 34C3Black Oxide Coating-3.785

63.58 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided50 x 90 x 23CN--0.425

63.58 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided50 x 90 x 23C3--0.425

170.18 €

1 Available 4 Days >ATwo Piece Brass Cage Roller Guided55 x 100 x 25C3--0.86

170.18 €

1 Available 4 Days >ATwo Piece Brass Cage Roller Guided55 x 100 x 25CN--0.86

64.31 €

1 Available 4 Days >ASolid Window Cage made from PA6655 x 100 x 25C3--0.78

64.31 €

1 Available 4 Days >ASolid Window Cage made from PA6655 x 100 x 25CN--0.796

94.34 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided60 x 110 x 28CN--1.08

94.34 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided60 x 110 x 28C3--1.08

181.15 €

1 Available 4 Days >ATwo Piece Brass Cage Roller Guided60 x 110 x 28C3--1.19

181.15 €

1 Available 4 Days >ATwo Piece Brass Cage Roller Guided60 x 110 x 28CN--1.19

181.15 €

1 Available 4 Days >ATwo Piece Brass Cage Lip guided60 x 110 x 28C3--1.21

199.14 €

1 Available 4 Days -One Piece Brass Cage Lip Guided60 x 110 x 28C3Black Oxide Coating-1.174

75.54 €

1 Available 4 Days >ASolid Window Cage made from PA6660 x 110 x 28C3--1.06

134.32 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided75 x 130 x 31CN--1.6

134.32 €

1000 4 Days -Sheet steel window cage, single-piece, roller-guided75 x 130 x 31C3--1.6

239.94 €

1 Available 4 Days -Solid brass window cage,rib-guided on outer ring75 x 130 x 31C3--1.77

323.38 €

1000 4 Days -Two Piece Brass Cage Roller Guided90 x 160 x 40C3Black Oxide Coating-3.42

452.66 €

1 Available 4 Days -One Piece Brass Cage Lip Guided100 x 180 x 46C3Black Oxide Coating-5.175

623.74 €

1 Available 4 Days -One Piece Brass Cage Lip Guided110 x 200 x 53C3Black Oxide Coating-7.355

715.02 €

1000 4 Days -Two Piece Brass Cage Lip guided120 x 215 x 58C3Black Oxide Coating-9.4

744.82 €

1 Available 4 Days -One Piece Brass Cage Lip Guided120 x 215 x 58C3Black Oxide Coating-9.1

802.60 €

1000 4 Days -Two Piece Brass Cage Roller Guided130 x 230 x 64C3Black Oxide Coating-11.3

836.05 €

1 Available 4 Days -One Piece Brass Cage Lip Guided130 x 230 x 64C3Black Oxide Coating-11.4

999.66 €

1000 4 Days -Two Piece Brass Cage Roller Guided140 x 250 x 68CNBlack Oxide Coating-14.5

1,041.31 €

1 Available 4 Days -One Piece Brass Cage Lip Guided140 x 250 x 68C3Black Oxide Coating-14.8

Loading...

Tech Support