Cylindrical Roller Bearing NU..-EX-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU

Cylindrical Roller Bearing NU..-EX-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU
Cylindrical Roller Bearing NU..-EX-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU2248-EX-M1A
NU2248-EX-M1A-C3
NU2260-EX-M1A
NU2334-EX-M1A-C3
NU2338-EX-M1A-C3
NU2340-EX-M1A
NU2340-EX-M1A-C3
NU2344-EX-M1A
NU2344-EX-M1A-C3
NU2348-EX-M1A-C3
NU2352-EX-M1A-C3
NU264-EX-M1A
NU264-EX-M1A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

5,855.69 €

1000 4 Days 440120240185000028000002250900CN81.5

5,855.69 €

1000 4 Days 440120240185000028000002250900C381.5

9,547.82 €

1000 4 Days 540140300270000041000001780650CN142.2

4,043.31 €

1000 4 Days 3601201701490000207000028001210C361.3

5,306.58 €

1000 4 Days 4001321901890000265000024401010C384.41

5,840.54 €

1000 4 Days 420138200204000029000002330940CN97.5

5,840.54 €

1000 4 Days 420138200204000029000002330940C397.5

7,884.51 €

1000 4 Days 460145220235000033500002110830CN117.8

7,884.51 €

1000 4 Days 460145220235000033500002110830C3117.8

9,184.00 €

1000 4 Days 500155240260000037500001940750C3147.59

12,426.40 €

1000 4 Days 540165260310000045000001780660C3186.82

9,342.32 €

1000 4 Days 58092320181000027000001730830CN112.9

9,342.32 €

1000 4 Days 58092320181000027000001730830C3112.9

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Lip guided

Tech Support