Cylindrical Roller Bearing NUP..-E-XL-M1A, with Cage, Single Row, Locating Bearing, Type NUP

Cylindrical Roller Bearing NUP..-E-XL-M1A, with Cage, Single Row, Locating Bearing, Type NUP
Cylindrical roller bearing NUP..-E-XL-M1A, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NUP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NUP214-E-XL-M1A
NUP218-E-XL-M1A-C3
NUP219-E-XL-M1A-C3
NUP226-E-XL-M1A-C3
NUP2305-E-XL-M1A-C3
NUP2308-E-XL-M1A
NUP2309-E-XL-M1A
NUP2313-E-XL-M1A-C3
NUP234-E-XL-M1A-C3
NUP236-E-XL-M1A
NUP236-E-XL-M1A-C3
NUP318-E-XL-M1A-C3
NUP320-E-XL-M1A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
Weight
(g)

170.95 €

1000 4 Days 1252470141000138000101004650CN1.37-

278.75 €

1000 4 Days 160309021500021700078003900C32.6-

358.35 €

1000 4 Days 170329526000026500072003650C33.39-

773.12 €

1000 4 Days 2304013042500044500052002800C37.53-

92.22 €

1000 4 Days 6224256700056000215008200C3-430.27

150.32 €

1000 4 Days 903340132000119000142005800CN1.111-

174.34 €

1000 4 Days 1003645163000154000128005200CN1.493-

355.82 €

1000 4 Days 140486529500028500088004000C33.82-

1,407.29 €

1000 4 Days 3105217070000078000038501970C318.7-

1,687.74 €

1000 4 Days 3205218073000083000037501850CN19.7-

1,687.74 €

1000 4 Days 3205218073000083000037501850C319.7-

523.83 €

1000 4 Days 190439037000035000063003650C36.4-

684.69 €

1000 4 Days 2154710045000042500056003350C38.99-

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Lip guided

Tech Support