Spherical Roller Bearing 213..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 213..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore
  • Volume Discount
Spherical roller bearings 213..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21316-E1-XL-K-C4

Part Number
21316-E1-XL-K-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

192.66 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 170 Width B (or T)(mm) 39 Bore diameter(mm) 80
Dynamic load rating (radial)(N) 305000 Radial load rating(N) 325000 Limiting speed [n G](1/min) 5700
Reference speed [n ϑr](1/min) 4050 Weight(kg) 4.433

This page is Spherical Roller Bearing 213..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore, part number 21316-E1-XL-K-C4.
You can find the detail information about specifications and dimensions on part number 21316-E1-XL-K-C4.

Tech Support