Spherical Roller Bearing 222..-E1A-XL-M, Symmetric 2 Outer Ribs, Cylindrical Bore

Spherical Roller Bearing 222..-E1A-XL-M, Symmetric 2 Outer Ribs, Cylindrical Bore
  • Volume Discount
Spherical roller bearing 222..-E1A-XL-M, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22212-E1A-XL-M-C4
22214-E1A-XL-M-C4
22216-E1A-XL-M-C4
22218-E1A-XL-M-C2
22218-E1A-XL-M-C4
22220-E1A-XL-M-C4
22222-E1A-XL-M-C4
22224-E1A-XL-M-C4
22230-E1A-XL-M-C4
22232-E1A-XL-M-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

95.03 €

1 Available 4 Days 110286016000015500081004550C41.085

171.83 €

1000 4 Days 125317021100022600067003950C41.5

178.48 €

1000 4 Days 140338025000027000062003550C42.07

224.09 €

1000 4 Days 160409034500037500052003400C23.335

219.86 €

1000 4 Days 160409034500037500052003400C43.335

278.94 €

1000 4 Days 1804610043000047500045503150C44.921

349.15 €

1 Available 4 Days 2005311055000060000041003000C47.032

401.28 €

1000 4 Days 2155812064000074000036502700C48.85

841.94 €

1000 4 Days 270731501010000121000029002050C417.661

1,018.18 €

1000 4 Days 290801601150000140000026501900C422.08

Loading...

  1. 1

Tech Support