Spherical Roller Bearing 222..-E1A-XL-MA-T41A, Symmetric 2 Outer Ribs, Cylindrical Bore, for Vibrating Screens

Spherical Roller Bearing 222..-E1A-XL-MA-T41A, Symmetric 2 Outer Ribs, Cylindrical Bore, for Vibrating Screens
Spherical roller bearing 222..-E1A-XL-MA-T41A, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22220-E1A-XL-MA-T41A

Part Number
22220-E1A-XL-MA-T41A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

318.31 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 180 Width B (or T)(mm) 46 Bore diameter(mm) 100
Dynamic load rating (radial)(N) 430000 Radial load rating(N) 475000 Limiting speed [n G](1/min) 4550
Reference speed [n ϑr](1/min) 3150 Weight(kg) 5.096

This page is Spherical Roller Bearing 222..-E1A-XL-MA-T41A, Symmetric 2 Outer Ribs, Cylindrical Bore, for Vibrating Screens, part number 22220-E1A-XL-MA-T41A.
You can find the detail information about specifications and dimensions on part number 22220-E1A-XL-MA-T41A.

Tech Support