Spherical Roller Bearing 223..-BEA-XL-MA1-T41A, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, for Vibrating Screens

Spherical Roller Bearing 223..-BEA-XL-MA1-T41A, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, for Vibrating Screens
  • Volume Discount
Spherical roller bearing 223..-BEA-XL-MA1-T41A, symmetric 2 outer ribs with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22348-BEA-XL-MA1-T41A

Part Number
22348-BEA-XL-MA1-T41A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7,174.63 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 500 Width B (or T)(mm) 155 Bore diameter(mm) 240
Dynamic load rating (radial)(N) 3200000 Radial load rating(N) 4050000 Limiting speed [n G](1/min) 1510
Reference speed [n ϑr](1/min) 830 Weight(kg) 151

This page is Spherical Roller Bearing 223..-BEA-XL-MA1-T41A, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, for Vibrating Screens, part number 22348-BEA-XL-MA1-T41A.
You can find the detail information about specifications and dimensions on part number 22348-BEA-XL-MA1-T41A.

Tech Support