Spherical Roller Bearing 223..-BE-XL-JPA-T41A, Symmetric with Cage Guidance Ring, Cylindrical Bore, for Vibrating Screens

Spherical Roller Bearing 223..-BE-XL-JPA-T41A, Symmetric with Cage Guidance Ring, Cylindrical Bore, for Vibrating Screens
Spherical roller bearings 223..-E1-T41A, For oscillating load with restricted diameter tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22332-BE-XL-JPA-T41A-C3

Part Number
22332-BE-XL-JPA-T41A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,945.45 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 340 Width B (or T)(mm) 114 Bore diameter(mm) 160
Dynamic load rating (radial)(N) 1680000 Radial load rating(N) 1990000 Limiting speed [n G](1/min) 2250
Reference speed [n ϑr](1/min) 1420 Weight(kg) 50.06

This page is Spherical Roller Bearing 223..-BE-XL-JPA-T41A, Symmetric with Cage Guidance Ring, Cylindrical Bore, for Vibrating Screens, part number 22332-BE-XL-JPA-T41A-C3.
You can find the detail information about specifications and dimensions on part number 22332-BE-XL-JPA-T41A-C3.

Tech Support