Spherical Roller Bearing 223..-E1A-XL-MA-T41A, Symmetric 2 Outer Ribs, Cylindrical Bore, for Vibrating Screens

Spherical Roller Bearing 223..-E1A-XL-MA-T41A, Symmetric 2 Outer Ribs, Cylindrical Bore, for Vibrating Screens
Spherical roller bearing 223..-E1A-XL-MA-T41A, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22310-E1A-XL-MA-T41A
22311-E1A-XL-MA-T41A
22312-E1A-XL-MA-T41A
22313-E1A-XL-MA-T41A
22314-E1A-XL-MA-T41A
22315-E1A-XL-MA-T41A
22316-E1A-XL-MA-T41A
22317-E1A-XL-MA-T41A
22318-E1A-XL-MA-T41A
22320-E1A-XL-MA-T41A
22322-E1A-XL-MA-T41A
22324-E1A-XL-MA-T41A
22326-E1A-XL-MA-T41A
22326-E1A-XL-MA-T41A-C3
22328-E1A-XL-MA-T41A
22330-E1A-XL-MA-T41A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

136.43 €

1000 4 Days 110405022900022300063004800CN1.896

157.05 €

1000 4 Days 120435526500026000058004500CN2.41

180.95 €

1000 4 Days 130466031000031000054004200CN3.019

237.29 €

1000 4 Days 140486535000036500050003800CN3.667

272.57 €

1000 4 Days 150517039000039000048003700CN4.436

313.49 €

1000 4 Days 160557544500045000045003550CN5.417

360.54 €

1000 4 Days 170588049500051000042503400CN6.477

389.18 €

1000 4 Days 180608554000056000041003200CN7.434

410.65 €

1000 4 Days 190649061000063000038503000CN8.772

582.22 €

1000 4 Days 2157310081000092000033002380CN13.128

785.68 €

1000 4 Days 24080110950000107000030002130CN18.14

982.55 €

1000 4 Days 260861201080000117000028502000CN22.604

1,227.28 €

1000 4 Days 280931301250000137000026501820CN27.1

1,227.28 €

1000 4 Days 280931301250000137000026501820C327.107

1,534.78 €

1000 4 Days 3001021401460000163000024201660CN35.45

1,917.29 €

1000 4 Days 3201081501640000185000022901520CN42.3

Loading...

  1. 1

Tech Support