Spherical Roller Bearing 230..-BEA-XL-MB1-H40, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes

Spherical Roller Bearing 230..-BEA-XL-MB1-H40, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes
  • Volume Discount
Spherical roller bearing 230..-BEA-XL-MB1-H40, symmetric 2 outer ribs with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23068-BEA-XL-MB1-H40

Part Number
23068-BEA-XL-MB1-H40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,362.85 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 520 Width B (or T)(mm) 133 Bore diameter(mm) 340
Dynamic load rating (radial)(N) 2700000 Radial load rating(N) 4400000 Limiting speed [n G](1/min) 1360
Reference speed [n ϑr](1/min) 840 Weight(kg) 101.46

This page is Spherical Roller Bearing 230..-BEA-XL-MB1-H40, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes, part number 23068-BEA-XL-MB1-H40.
You can find the detail information about specifications and dimensions on part number 23068-BEA-XL-MB1-H40.

Tech Support