Spherical Roller Bearing 230..-E1A-XL-K-M-H40, Symmetric 2 Outer Ribs, Tapered Bore, without Lubricating Groove and Holes

Spherical Roller Bearing 230..-E1A-XL-K-M-H40, Symmetric 2 Outer Ribs, Tapered Bore, without Lubricating Groove and Holes
Spherical roller bearing 230..-E1A-XL-K-M-H40, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23034-E1A-XL-K-M-H40-C3

Part Number
23034-E1A-XL-K-M-H40-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

648.62 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 260 Width B (or T)(mm) 67 Bore diameter(mm) 170
Dynamic load rating (radial)(N) 880000 Radial load rating(N) 1230000 Limiting speed [n G](1/min) 2800
Reference speed [n ϑr](1/min) 1890 Weight(kg) 12.353

This page is Spherical Roller Bearing 230..-E1A-XL-K-M-H40, Symmetric 2 Outer Ribs, Tapered Bore, without Lubricating Groove and Holes, part number 23034-E1A-XL-K-M-H40-C3.
You can find the detail information about specifications and dimensions on part number 23034-E1A-XL-K-M-H40-C3.

Tech Support