Spherical Roller Bearing 231..-BEA-XL-MB1-H40, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes

Spherical Roller Bearing 231..-BEA-XL-MB1-H40, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes
  • Volume Discount
Spherical roller bearing 231..-BEA-XL-MB1-H40, symmetric 2 outer ribs with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23164-BEA-XL-MB1-H40

Part Number
23164-BEA-XL-MB1-H40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,718.49 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 540 Width B (or T)(mm) 176 Bore diameter(mm) 320
Dynamic load rating (radial)(N) 3800000 Radial load rating(N) 5900000 Limiting speed [n G](1/min) 1170
Reference speed [n ϑr](1/min) 650 Weight(kg) 165.7

This page is Spherical Roller Bearing 231..-BEA-XL-MB1-H40, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes, part number 23164-BEA-XL-MB1-H40.
You can find the detail information about specifications and dimensions on part number 23164-BEA-XL-MB1-H40.

Tech Support