Spherical Roller Bearing 231..-E1A-M-H40, Symmetric 2 Outer Ribs, Cylindrical Bore, without Lubricating Groove and Holes

Spherical Roller Bearing 231..-E1A-M-H40, Symmetric 2 Outer Ribs, Cylindrical Bore, without Lubricating Groove and Holes
Spherical roller bearing 231..-E1A-M-H40, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23128-E1A-XL-M-H40

Part Number
23128-E1A-XL-M-H40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

523.34 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 225 Width B (or T)(mm) 68 Bore diameter(mm) 140
Dynamic load rating (radial)(N) 760000 Radial load rating(N) 1010000 Limiting speed [n G](1/min) 3000
Reference speed [n ϑr](1/min) 1930 Weight(kg) 10.314

This page is Spherical Roller Bearing 231..-E1A-M-H40, Symmetric 2 Outer Ribs, Cylindrical Bore, without Lubricating Groove and Holes, part number 23128-E1A-XL-M-H40.
You can find the detail information about specifications and dimensions on part number 23128-E1A-XL-M-H40.

Tech Support