Spherical Roller Bearing 231..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 231..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore
Spherical roller bearings 231..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23138-E1-XL-K-TVPB-C2

Part Number
23138-E1-XL-K-TVPB-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,245.25 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 320 Width B (or T)(mm) 104 Bore diameter(mm) 190
Dynamic load rating (radial)(N) 1610000 Radial load rating(N) 2220000 Limiting speed [n G](1/min) 2070
Reference speed [n ϑr](1/min) 1260 Weight(kg) 31.134

This page is Spherical Roller Bearing 231..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore, part number 23138-E1-XL-K-TVPB-C2.
You can find the detail information about specifications and dimensions on part number 23138-E1-XL-K-TVPB-C2.

Tech Support