Spherical Roller Bearing 233..-A-MA-T41A, Symmetric 3 Ribs, Cylindrical Bore, for Vibrating Screens

Spherical Roller Bearing 233..-A-MA-T41A, Symmetric 3 Ribs, Cylindrical Bore, for Vibrating Screens
Spherical Roller Bearing 233..-A-MA-T41A, Symmetric 3 Ribs, Cylindrical Bore, for Vibrating Screens

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23330-A-MA-T41A
23332-A-MA-T41A
23332-A-MA-T41A-C3
23338-A-MA-T41A
23340-A-MA-T41A
23344-A-MA-T41A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)

3,527.08 €

1000 4 Days 320128150150000021200002000CN51.82

3,807.35 €

1000 4 Days 340136160166000023200002000CN60.85

3,807.35 €

1000 4 Days 340136160166000023200002000C360.8

6,131.09 €

1000 4 Days 400155190220000032000001400CN96.935

6,842.45 €

1000 4 Days 420165200245000036000001300CN114.4

8,894.97 €

1000 4 Days 460180220285000042500001260CN151

Loading...

  1. 1

Tech Support