Spherical Roller Bearing 238..-B-MB-H40AC, Symmetric 3 Ribs, Cylindrical Bore, 6 Lubricating Holes and Groove at the Inner Ring

Spherical Roller Bearing 238..-B-MB-H40AC, Symmetric 3 Ribs, Cylindrical Bore, 6 Lubricating Holes and Groove at the Inner Ring
Spherical roller bearing 238..-B-MB-H40AC, symmetric 3 ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23852-B-MB-H40AC

Part Number
23852-B-MB-H40AC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,707.85 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 320 Width B (or T)(mm) 45 Bore diameter(mm) 260
Dynamic load rating (radial)(N) 415000 Radial load rating(N) 1010000 Limiting speed [n G](1/min) 2550
Reference speed [n ϑr](1/min) 1180 Weight(kg) 7.895

This page is Spherical Roller Bearing 238..-B-MB-H40AC, Symmetric 3 Ribs, Cylindrical Bore, 6 Lubricating Holes and Groove at the Inner Ring, part number 23852-B-MB-H40AC.
You can find the detail information about specifications and dimensions on part number 23852-B-MB-H40AC.

Tech Support