Spherical Roller Bearing 239..-MB-H40AB, Symmetric 3 Ribs, Cylindrical Bore, 6 Lubricating Holes at the Inner Ring

Spherical Roller Bearing 239..-MB-H40AB, Symmetric 3 Ribs, Cylindrical Bore, 6 Lubricating Holes at the Inner Ring
Spherical roller bearing 239..-MB-H40AB, symmetric 3 ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23968-MB-H40AB-C3

Part Number
23968-MB-H40AB-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,550.57 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 460 Width B (or T)(mm) 90 Bore diameter(mm) 340
Dynamic load rating (radial)(N) 1370000 Radial load rating(N) 3000000 Limiting speed [n G](1/min) 1610
Reference speed [n ϑr](1/min) 860 Weight(kg) 48

This page is Spherical Roller Bearing 239..-MB-H40AB, Symmetric 3 Ribs, Cylindrical Bore, 6 Lubricating Holes at the Inner Ring, part number 23968-MB-H40AB-C3.
You can find the detail information about specifications and dimensions on part number 23968-MB-H40AB-C3.

Tech Support