Spherical Roller Bearing 240..-B-MB, Symmetric 3 Ribs, Cylindrical Bore

Spherical Roller Bearing 240..-B-MB, Symmetric 3 Ribs, Cylindrical Bore
Spherical roller bearing 240..-B-MB, symmetric 3 ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24092-B-MB

Part Number
24092-B-MB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13,951.26 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 680 Width B (or T)(mm) 218 Bore diameter(mm) 460
Dynamic load rating (radial)(N) 4750000 Radial load rating(N) 10600000 Limiting speed [n G](1/min) 790
Reference speed [n ϑr](1/min) 405 Weight(kg) 274

This page is Spherical Roller Bearing 240..-B-MB, Symmetric 3 Ribs, Cylindrical Bore, part number 24092-B-MB.
You can find the detail information about specifications and dimensions on part number 24092-B-MB.

Tech Support