Spherical Roller Bearing 241..-BE-XL, Symmetric with Rib Washer, Cylindrical Bore

Spherical Roller Bearing 241..-BE-XL, Symmetric with Rib Washer, Cylindrical Bore
  • Volume Discount
Spherical roller bearing 241..-BE-XL, symmetric with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24124-BE-XL-T52BW
24128-BE-XL-C2
24130-BE-XL-C2
24132-BE-XL-C2
24136-BE-XL-C2
24136-BE-XL-C5
24140-BE-XL-C2
24144-BE-XL-C5
24148-BE-XL-C4
24148-BE-XL-C5
24152-BE-XL-C4
24152-BE-XL-C5
24160-BE-XL-C2
24160-BE-XL-C4
24160-BE-XL-C5
24164-BE-XL-C4
24184-BE-XL-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

536.97 €

1000 4 Days 20080120680000950000T52BW (Running accuracy P5 for the inner and outer ring)29501740CN9.857

823.35 €

1000 4 Days 225851408000001190000Standard26501430C212.788

932.45 €

1000 4 Days 25010015010500001520000Standard23701270C219.6

1,131.88 €

1000 4 Days 27010916012200001800000Standard21801140C225.044

1,526.52 €

1000 4 Days 30011818014600002170000Standard2000980C233.2

1,526.52 €

1000 4 Days 30011818014600002170000Standard2000980C533.2

2,314.34 €

1000 4 Days 34014020018800002800000Standard1780840C250.72

3,112.89 €

1000 4 Days 37015022021900003250000Standard1650750C563.195

3,632.74 €

1000 4 Days 40016024026000003900000Standard1470650C478.415

3,856.68 €

1 Available 4 Days 40016024026000003900000Standard1470650C578.39

4,120.45 €

1000 4 Days 44018026031500004900000Standard1290560C4109.485

4,199.05 €

1000 4 Days 44018026031500004900000Standard1290560C5109.46

7,145.80 €

1000 4 Days 50020030039500006400000Standard1100450C2155.72

7,012.68 €

1000 4 Days 50020030039500006400000Standard1100450C4155.56

7,145.80 €

1000 4 Days 50020030039500006400000Standard1100450C5155.45

10,132.51 €

1 Available 4 Days 54021832046000007300000Standard1010415C4199

22,115.66 €

1 Available 4 Days 700280420740000012600000Standard720270C4435

Loading...

  1. 1

Tech Support