Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24122-BE-XL-H40 |
24124-BE-XL-H40-C3 |
24148-BE-XL-H40 |
24152-BE-XL-H40 |
24156-BE-XL-H40 |
24164-BE-XL-H40 |
24172-BE-XL-H40 |
24180-BE-XL-H40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
438.95 € | 1000 | 4 Days | 180 | 69 | 110 | 530000 | 750000 | 3350 | 1960 | 6.747 | ||
513.11 € | 1000 | 4 Days | 200 | 80 | 120 | 680000 | 950000 | 2950 | 1740 | 9.902 | ||
3,784.11 € | 1 | Available | 4 Days | 400 | 160 | 240 | 2600000 | 3900000 | 1470 | 650 | 78.82 | |
4,120.45 € | 1000 | 4 Days | 440 | 180 | 260 | 3150000 | 4900000 | 1290 | 560 | 109.95 | ||
5,532.40 € | 1 | Available | 4 Days | 460 | 180 | 280 | 3300000 | 5200000 | 1230 | 520 | 117.5 | |
10,132.51 € | 1 | Available | 4 Days | 540 | 218 | 320 | 4600000 | 7300000 | 1010 | 415 | 200 | |
16,839.12 € | 1 | Available | 4 Days | 600 | 243 | 360 | 5600000 | 9100000 | 890 | 350 | 269 | |
19,984.02 € | 1 | Available | 4 Days | 650 | 250 | 400 | 6200000 | 10600000 | 800 | 300 | 320 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Type
Filter by standard shipping days
Optional Attributes