Spherical Roller Bearing 241..-BE-XL-K30-H40, Symmetric with Rib Washer, Tapered Bore, without Lubricating Groove and Holes

Spherical Roller Bearing 241..-BE-XL-K30-H40, Symmetric with Rib Washer, Tapered Bore, without Lubricating Groove and Holes
Spherical roller bearing 241..-BE-XL-K30-H40, symmetric with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24160-BE-XL-K30-H40

Part Number
24160-BE-XL-K30-H40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7,012.68 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 500 Width B (or T)(mm) 200 Bore diameter(mm) 300
Dynamic load rating (radial)(N) 3950000 Radial load rating(N) 6400000 Limiting speed [n G](1/min) 1100
Reference speed [n ϑr](1/min) 450 Weight(kg) 154.9

This page is Spherical Roller Bearing 241..-BE-XL-K30-H40, Symmetric with Rib Washer, Tapered Bore, without Lubricating Groove and Holes, part number 24160-BE-XL-K30-H40.
You can find the detail information about specifications and dimensions on part number 24160-BE-XL-K30-H40.

Tech Support