Spherical Roller Bearing WS222..-E1-XL-2VSR, Symmetric with Cage Guidance Ring

Spherical Roller Bearing WS222..-E1-XL-2VSR, Symmetric with Cage Guidance Ring
  • Volume Discount
Spherical roller bearing WS222..-E1-XL-2VSR, symmetric with cage guidance ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WS22206-E1-XL-2VSR-C4
WS22208-E1-XL-2VSR
WS22210-E1-XL-2VSR-C4
WS22211-E1-XL-2VSR-C4
WS22212-E1-XL-2VSR
WS22213-E1-XL-2VSR
WS22213-E1-XL-2VSR-C4
WS22216-E1-XL-2VSR
WS22218-E1-XL-2VSR
WS22218-E1-XL-2VSR-C4
WS22220-E1-XL-2VSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)

89.95 €

1 Available 4 Days 62253064000570003150C40.310

94.34 €

1 Available 4 Days 802840101000910002600CN0.546

107.38 €

1 Available 4 Days 9028501090001070002440C40.71

112.68 €

1 Available 4 Days 10031551290001300002250C40.001

123.69 €

1 Available 4 Days 11034601600001550002030CN1.27

141.91 €

1 Available 4 Days 12038652020002100001740CN1.74

143.60 €

1000 4 Days 12038652020002100001740C41.74

200.20 €

1 Available 4 Days 14040802500002700001540CN2.37

265.02 €

1 Available 4 Days 16048903450003750001300CN3.8

277.89 €

1 Available 4 Days 16048903450003750001300C43.8

385.28 €

1 Available 4 Days 180551004300004750001140CN5.51

Loading...

  1. 1

Tech Support