Tapered Roller Bearing Set 329..-XL-DF, X-Arrangement

Tapered Roller Bearing Set 329..-XL-DF, X-Arrangement
  • Volume Discount
Tapered roller bearing set 329..-DF, X-arrangement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32944-XL-DF-A400-450
32944-XL-DF-A420-470
32956-XL-DF-A550-600
32956-XL-DF-A620-670
32960-XL-DF-A500-550
32960-XL-DF-A550-600
32960-XL-DF-A650-700
32964-XL-DF-A200-250
32964-XL-DF-A580-630
32968-XL-DF-A200-250
32968-XL-DF-A550-600
32972-XL-DF-A1700-2000
32972-XL-DF-A200-250
32972-XL-DF-A400-450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)

2,743.98 €

1 Available 4 Days 3002201010000197000023701060102102A400-450 µm20.9

2,743.98 €

1 Available 4 Days 3002201010000197000023701060102102A420-470 µm20.9

5,926.94 €

1 Available 4 Days 380280151000030500001840770127127A550-600 µm41.8

5,926.94 €

1 Available 4 Days 380280151000030500001840770127127A620-670 µm40.89

7,292.77 €

1 Available 4 Days 420300201000041000001660660152152A500-550 µm64.6

7,292.77 €

1 Available 4 Days 420300201000041000001660660152152A550-600 µm64.6

8,022.05 €

1 Available 4 Days 420300201000041000001660660152152A650-700 µm64.6

9,844.95 €

1 Available 4 Days 440320215000045500001580600152152A200-250 µm68.5

9,844.95 €

1 Available 4 Days 440320215000045500001580600152152A580-630 µm68.5

11,598.91 €

1 Available 4 Days 460340218000047500001500560152152A200-250 µm72.1

11,598.91 €

1 Available 4 Days 460340218000047500001500560152152A550-600 µm72.1

13,277.37 €

1 Available 4 Days 480360215000047500001430540152152A1700-2000 µm75

13,277.37 €

1 Available 4 Days 480360215000047500001430540152152A200-250 µm75

13,277.37 €

1 Available 4 Days 480360215000047500001430540152152A400-450 µm75

Loading...

  1. 1

Tech Support