Cylindrical Roller Bearing RNU..-M1, with Cage, Single Row, Non-Locating Bearing, Type RNU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNU1056-M1

Part Number
RNU1056-M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,951.34 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 420 Width B (or T)(mm) 65 Bore diameter(mm) 110
Dynamic load rating (radial)(N) 680000 Radial load rating(N) 1100000 Limiting speed [n G](1/min) 2550
Reference speed [n ϑr](1/min) 1550 Raceway Diameter of the Inner Ring [F w](mm) 316 Weight(kg) 22.8

This page is Cylindrical Roller Bearing RNU..-M1, with Cage, Single Row, Non-Locating Bearing, Type RNU, part number RNU1056-M1.
You can find the detail information about specifications and dimensions on part number RNU1056-M1.

Tech Support