Cylindrical Roller Bearing RNU..-E-XL-TVP2, with Cage, Single Row, Non-Locating Bearing, Type RNU

Cylindrical Roller Bearing RNU..-E-XL-TVP2, with Cage, Single Row, Non-Locating Bearing, Type RNU
  • Volume Discount
Cylindrical Roller Bearing RNU..-E-XL-TVP2, with Cage, Single Row, Non-Locating Bearing, Type RNU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RNU202-E-XL-TVP2
RNU203-E-XL-TVP2
RNU204-E-XL-TVP2
RNU205-E-XL-TVP2
RNU206-E-XL-TVP2
RNU207-E-XL-TVP2
RNU208-E-XL-TVP2
RNU209-E-XL-TVP2
RNU210-E-XL-TVP2
RNU212-E-XL-TVP2
RNU2204-E-XL-TVP2
RNU2205-E-XL-TVP2
RNU2206-E-XL-TVP2
RNU2207-E-XL-TVP2
RNU2208-E-XL-TVP2
RNU2209-E-XL-TVP2
RNU2210-E-XL-TVP2
RNU2211-E-XL-TVP2
RNU2212-E-XL-TVP2
RNU2212-E-XL-TVP2>A
RNU2213-E-XL-TVP2
RNU305-E-XL-TVP2
RNU307-E-XL-TVP2
RNU308-E-XL-TVP2
RNU310-E-XL-TVP2
RNU313-E-XL-TVP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Main dimension
(mm)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Raceway Diameter of the Inner Ring [F w]
(mm)
Weight
(kg)
Weight
(g)

21.72 €

1000 4 Days 35111201510010400-310001790019.3-37

22.72 €

1 Available 4 Days 40121202080014600-265001530022.1-57

21.94 €

1000 4 Days 47141203250024700-220001280026.5-85.2

23.15 €

1000 4 Days 52151303450027500-198001160031.50.099-

27.46 €

1000 4 Days 62161304600037500-16300960037.50.151-

28.89 €

1000 4 Days 72171405900050000-141008100440.225-

31.89 €

1000 4 Days 80181506300053000-12500750049.50.278-

35.97 €

1000 4 Days 85191507200063000-10200700054.50.429-

38.57 €

1000 4 Days 90201607500069000-11100660059.5-352

58.37 €

1000 4 Days 11022170112000103000-89005300720.595-

22.06 €

1000 4 Days 47181803850031000-220001110026.50.11-

22.45 €

1000 4 Days 52181804150034500-19800960031.5-122.4

26.95 €

1000 4 Days 62201105800050000-16300800037.50.192-

30.83 €

1000 4 Days 72231107300065000-123007200440.297-

36.00 €

1000 4 Days 80231308300075000-12500630049.50.364-

40.06 €

1000 4 Days 85231508700082000-11800580054.50.392-

43.71 €

1000 4 Days 9023359200088000-11100530059.50.426-

51.54 €

1000 4 Days 1002550117000118000-100004700660.58-

60.65 €

5000 4 Days 1102860152000153000-89004300720.8-

63.17 €

5 Available 4 Days -----72 x 110 x 28---0.8-

71.58 €

1000 4 Days 1203170177000182000-8100410078.51.06-

23.20 €

1000 4 Days 6217754900037500-1440010100340.184-

36.23 €

1 Available 4 Days 80211007600063000-12600790046.20.376-

46.40 €

1000 4 Days 90231009600079000-10900710052-639

55.98 €

1000 4 Days 1102775131000114000-89006000650.86-

93.06 €

1000 4 Days 1403375214000191000-6800480082.51.708-

Loading...

  1. 1

Tech Support