Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22224-E1A-XL-M-H40 |
22224-E1A-XL-M-H40-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance | |
---|---|---|---|---|---|
401.28 € | 1000 | 4 Days | CN | ||
438.51 € | 1 | Available | 4 Days | C4 |
Loading...
Outer Diameter D(mm) | 215 | Width B (or T)(mm) | 58 | Bore diameter(mm) | 120 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 640000 | Radial load rating(N) | 740000 | Limiting speed [n G](1/min) | 3650 |
Reference speed [n ϑr](1/min) | 2700 | Weight(kg) | 8.85 |