Spherical Roller Bearing 223..-E1-K-T41A, Symmetric with Cage Guidance Ring, Tapered Bore, for Vibrating Screens

Spherical Roller Bearing 223..-E1-K-T41A, Symmetric with Cage Guidance Ring, Tapered Bore, for Vibrating Screens
Spherical roller bearings 223..-E1-K-T41A, For oscillating load with restricted diameter tolerances, with tapered bore

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22324-E1-XL-K-T41A-C3
22326-E1-XL-K-T41A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

826.75 €

1000 4 Days 26086120108000011700002850200022.44

1,033.02 €

1000 4 Days 28093130125000013700002650182027.44

Loading...

  1. 1

Tech Support