Spherical Roller Bearing 223..-E1A-XL-K-M, Symmetric 2 Outer Ribs, Tapered Bore

Spherical Roller Bearing 223..-E1A-XL-K-M, Symmetric 2 Outer Ribs, Tapered Bore
Spherical roller bearing 223..-E1A-XL-K-M, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22316-E1A-XL-K-M-C4
22326-E1A-XL-K-M-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

315.52 €

1000 4 Days 1705880495000510000425034006.098

1,073.51 €

1000 4 Days 28093130125000013700002650182026.574

Loading...

  1. 1

Tech Support