Spherical Roller Bearing 230..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore

Spherical Roller Bearing 230..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore
Spherical roller bearings 230..-E1, main dimensions to DIN 635-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23028-E1-XL-TVPB-C2
23034-E1-XL-TVPB-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

392.92 €

1000 4 Days 21053140570000800000345023905.999

630.72 €

1000 4 Days 2606717088000012300002800189012.03

Loading...

  1. 1

Tech Support