Spherical Roller Bearing 241..-B, Symmetric 1 Central Rib, Cylindrical Bore

Spherical Roller Bearing 241..-B, Symmetric 1 Central Rib, Cylindrical Bore
Spherical roller bearing 241..-B, symmetric 1 central rib

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24188-B
24188-B-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clearance

23,253.29 €

1000 4 Days CN

23,253.29 €

1000 4 Days C3

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 720 Width B (or T)(mm) 280 Bore diameter(mm) 440
Dynamic load rating (radial)(N) 6400000 Radial load rating(N) 13200000 Limiting speed [n G](1/min) 710
Reference speed [n ϑr](1/min) 255 Weight(kg) 441.5

Tech Support