Spherical Roller Bearing 230..-BE, Main Dimensions to DIN 635-2, Cylindrical Bore

Spherical Roller Bearing 230..-BE, Main Dimensions to DIN 635-2, Cylindrical Bore
Spherical roller bearings 230..-BE, main dimensions to DIN 635-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23044-BE-XL-C2
23044-BE-XL-T52BW
23048-BE-XL-C2
23048-BE-XL-C5
23048-BE-XL-T52BW
23052-BE-XL-C2
23052-BE-XL-T52BW
23056-BE-XL-T52BW
23060-BE-XL-T52BW
23060-BE-XL-T52BW-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

1,270.17 €

1000 4 Days 3409022012600001900000Standard22301450C229.285

1,306.80 €

1000 4 Days 3409022012600001900000T52BW (Running accuracy P5 for the inner and outer ring)22301450CN29.21

1,508.65 €

1000 4 Days 3609224013500002120000Standard20801310C232.1

1,508.65 €

1000 4 Days 3609224013500002120000Standard20801310C532

1,551.54 €

1000 4 Days 3609224013500002120000T52BW (Running accuracy P5 for the inner and outer ring)20801310CN32.9

1,977.60 €

1000 4 Days 40010426016700002600000Standard18501170C246.62

2,032.98 €

1000 4 Days 40010426016700002600000T52BW (Running accuracy P5 for the inner and outer ring)18501170CN46.665

2,345.60 €

1000 4 Days 42010628017800002850000T52BW (Running accuracy P5 for the inner and outer ring)17401090CN50.22

2,729.69 €

1000 4 Days 46011830021600003450000T52BW (Running accuracy P5 for the inner and outer ring)1570980CN67.38

2,729.69 €

1000 4 Days 46011830021600003450000T52BW (Running accuracy P5 for the inner and outer ring)1570980C373.8

Loading...

  1. 1

Tech Support