Spherical Roller Bearing 230..-BE, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 230..-BE, Main Dimensions to DIN 635-2, Tapered Bore
Spherical roller bearings 230..-BE, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23048-BE-XL-K-T52BW
23052-BE-XL-K-C5
23056-BE-XL-K-C5
23060-BE-XL-K-T52BW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

1,551.54 €

1000 4 Days 36092240135000021200002080131031.04

1,977.60 €

1000 4 Days 400104260167000026000001850117045.25

2,281.29 €

1000 4 Days 420106280178000028500001740109048.58

2,729.69 €

1000 4 Days 46011830021600003450000157098067.275

Loading...

  1. 1

Tech Support