Spherical Roller Bearing 231..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 231..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore
Spherical roller bearings 231..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23148-BE-XL-K-T52BW
23152-BE-XL-K-C4
23152-BE-XL-K-T52BW-C3
23156-BE-XL-K-C2
23156-BE-XL-K-C4
23156-BE-XL-K-T52BW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

2,556.40 €

1000 4 Days 40012824021300003150000T52BW (Running accuracy P5 for the inner and outer ring)1700970CN60.5

2,987.83 €

1000 4 Days 44014426026000003900000Standard1500860C484.745

3,130.75 €

1000 4 Days 44014426026000003900000T52BW (Running accuracy P5 for the inner and outer ring)1500860C384.78

3,590.75 €

1000 4 Days 46014628027500004200000Standard1420790C290.6

3,523.75 €

1000 4 Days 46014628027500004200000Standard1420790C490.5

3,691.71 €

1000 4 Days 46014628027500004200000T52BW (Running accuracy P5 for the inner and outer ring)1420790CN90.555

Loading...

  1. 1

Tech Support