Spherical Roller Bearing 231..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore

Spherical Roller Bearing 231..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore
  • Volume Discount
Spherical roller bearing 231..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23160-BEA-XL-K-MB1-C4
23164-BEA-XL-K-MB1-C2
23164-BEA-XL-K-MB1-C4
23164-BEA-XL-K-MB1-T52BW
23168-BEA-XL-K-MB1-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

4,574.98 €

1 Available 4 Days 50016030032500004950000Standard1300720C4120.97

5,827.35 €

1 Available 4 Days 54017632038000005900000Standard1170650C2158.18

5,718.49 €

1 Available 4 Days 54017632038000005900000Standard1170650C4158.44

5,990.17 €

1 Available 4 Days 54017632038000005900000T52BW (Running accuracy P5 for the inner and outer ring)1170650CN158.04

7,518.89 €

1 Available 4 Days 58019034043500006600000Standard1090600C4199

Loading...

  1. 1

Tech Support